Voltmeter cam switch Lexic- 3-phase+neutral - 7 positions -3 modules -fixing on rail
LEGRAND
Voltmeter cam switch Lexic- 3-phase+neutral - 7 positions -3 modules -fixing on rail
REF. 004653
EAN.
3245060046538
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Measurement between phases possible | Yes |
---|---|
Measurement between phase and neutral conductor possible | Yes |
With zero (off) position | Yes |
Device construction | Surface mounting |
Modular version | Yes |
---|---|
With control element | No |
Degree of protection (IP) | IP40 |
document title
2 documents
Catalogue Commercial Page
Catalogue Technical Page
1 document
3D Autocad
SELECT AN ACTION