Vari-depth handle - for DPX³ - standard handle
LEGRAND
Vari-depth handle - for DPX³ - standard handle
REF. 421004
EAN.
3245064210041
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Colour | Black |
---|---|
Suitable for emergency stop | No |
With extension shaft | Yes |
Suitable for power circuit breaker | Yes |
---|---|
Suitable for switch disconnector | Yes |
document title
5 documents
Workshop Book
Workshop Book
Instruction Use
Technical Guide
Instruction Use
1 document
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION