Top or bottom horizontal separation kit for XL³ 4000/6300 - width 36 modules
LEGRAND
Top or bottom horizontal separation kit for XL³ 4000/6300 - width 36 modules
REF. 020899
EAN.
3245060208998
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for enclosure building width | 975 mm |
---|---|
Width | 850 mm |
Material | Steel |
Surface finishing | Other |
With cable entry | Yes |
With lock | No |
Construction type | Individual part |
For internal separation form 2a | Yes |
---|---|
For internal separation form 2b | No |
For internal separation form 3a | No |
For internal separation form 3b | Yes |
For internal separation form 4a | Yes |
For internal separation form 4b | Yes |
document title
3 documents
Instruction Use
Instruction Use
Workshop Book
1 document
Agreement
LOVAG-IT 12.019
(0.59 Mo)
SELECT AN ACTION