Synergy™ - Indicator Grid module - green neon - White
Synergy™
LEGRAND
Synergy™ - Indicator Grid module - green neon - White
REF. 735062
EAN.
3245067350621
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Lamp power | 0.3-0.3 W |
---|---|
Lamp voltage | 230-250 V |
Socket | Other |
Technology | Other |
Lamp shape | Round/globe |
Halogen | No |
Krypton | No |
Xenon | No |
Colour | White |
Total length | 57 mm |
---|---|
Suitable for torches | No |
Suitable for pointer | Yes |
Nominal current | 1 mA |
Average nominal lifespan | 175200 h |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Frequency | 50-60 Hz |
document title
1 document
Catalogue Commercial Page
SELECT AN ACTION