Synergy™ - Front plate - for 9 Grid modules - 3x2 gang - White
Synergy™
LEGRAND
Synergy™ - Front plate - for 9 Grid modules - 3x2 gang - White
REF. 730184
EAN.
3245067301845
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of units | 9 |
---|---|
Mounting direction | Horizontal |
Number of units horizontal | 3 |
Number of units vertical | 3 |
Number of modules horizontal (module system) | 3 |
Number of modules vertical (module system) | 3 |
With mounting grid | No |
Flush-mounted installation | Yes |
Suitable for subfloor installation duct box | No |
Suitable for wall duct | No |
Suitable for built-in installation | No |
Label space/information surface | No |
Material | Plastic |
Material quality | Duroplast |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Matt |
---|---|
Colour | White |
RAL-number (similar) | 9003 |
Transparent | No |
With hinged lid | No |
Degree of protection (IP) | IP2X |
Degree of impact strength (IK) | IK01 |
Type of fastening | Screw mounting |
Width | 146 mm |
Height | 207 mm |
Depth | 7 mm |
Built-in height | 0 mm |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-40 °C |
Latin wood species | Not applicable |
Certification of wood (list) | Not applicable |
Wood Climate area | Not applicable |