Synergy™ - Electronic Led - power indicator pack - red diodes 2 mA
Synergy™
LEGRAND
Synergy™ - Electronic Led - power indicator pack - red diodes 2 mA
REF. 730058
EAN.
3245067300589
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Transformer integrated | No |
---|---|
With integrated voltage decreasing resistor | Yes |
With light source | Yes |
With integrated diode | Yes |
Lamp holder | None |
Rated voltage Ue at AC 50 Hz | 230-230 V |
Rated voltage Ue at AC 60 Hz | 230-230 V |
Lamp type | LED |
Connection type auxiliary circuit | Other |
Colour light source | White |
---|---|
Type of fastening | Front fastening |
Width | 17.25 mm |
Height | 36.5 mm |
Depth | 9.7 mm |
Degree of protection (IP) | IP40 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |
document title
1 document
Instruction Use
1 document
Catalogue Commercial Page
1 document
Agreement
OC / CB-FR_708093
(0.72 Mo)
SELECT AN ACTION