Synergy™ - Electronic Led - locator pack - green diodes 0.2 mA
Synergy™
LEGRAND
Synergy™ - Electronic Led - locator pack - green diodes 0.2 mA
REF. 730158
EAN.
3245067301586
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Basic element |
---|---|
Lamp holder | Other |
With light source | Yes |
With flashlight | No |
With fixed symbol/imprint | No |
With exchangeable symbol | No |
Application as button | No |
Mounting method | Other |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
---|---|
Colour | Black |
Transparent | No |
Colour light source | Green |
Suitable for degree of protection (IP) | Other |
Nominal voltage | 230 V |
Max. lamp power | 0.5 W |
Degree of impact strength (IK) | IK01 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-40 °C |
Connection type | Other |
document title
1 document
Instruction Use
1 document
Catalogue Commercial Page
1 document
Agreement
OC / CB-FR_708093
(0.72 Mo)
SELECT AN ACTION