Standard vari-depth handle for DPX3 250 HP devices
DPX³ 250 HP
LEGRAND
Standard vari-depth handle for DPX3 250 HP devices
REF. 423802
EAN.
3414971232334
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Colour | Grey |
---|---|
Suitable for emergency stop | No |
With extension shaft | Yes |
Suitable for power circuit breaker | Yes |
Suitable for switch disconnector | Yes |
Width | 110 mm |
Height | 122 mm |
---|---|
Depth | 431 mm |
Operating / setting temperature | -5-70 °C |
Storage temperature | -25-85 °C |
Halogen free | Yes |
document title
4 documents
Technical Guide
Instruction Use
Workshop Book
Workshop Book
1 document
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION