Soliroc™ - Adaptor - for Arteor functions - IP 55 - IK 10 - lockable cover
Soliroc™
LEGRAND
Soliroc™ - Adaptor - for Arteor functions - IP 55 - IK 10 - lockable cover
REF. 077884
EAN.
3245060778842
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Colour | Grey |
---|---|
With hinged lid | Yes |
With label space | No |
Lockable | Yes |
Dimensions | Other |
Device width | 71 mm |
Device height | 71 mm |
Device depth | 25 mm |
---|---|
Degree of impact strength (IK) | IK10 |
Degree of protection (IP) | IP55 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -10-70 °C |
Antimicrobial treatment | No |
document title
1 document
Catalogue Commercial Page
SELECT AN ACTION