Sheathed pair made up of 2 flexible wires with unshielded plaited sheath.
My Home Up
BTICINO
Sheathed pair made up of 2 flexible wires with unshielded plaited sheath.
REF. L4669
EAN.
8012199212777
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Conductor material | Copper |
---|---|
Nominal cross section conductor | 0.35 mm² |
Diameter conductor | 1.95 mm |
Conductor category | Class 2 = stranded |
Number of cores | 12 |
Material core insulation | Polyvinyl chloride (PVC) |
Core identification | Colour |
With protective conductor | No |
Max. conductor temperature | 70 °C |
Screen | No |
Drain wire | No |
Protective barrier | None |
Armouring/reinforcement | None |
Radial water blocking cable | No |
---|---|
With rodent protection | No |
Material outer sheath | Polyvinyl chloride (PVC) |
Colour outer sheath | Grey |
Cable geometry | Round |
Low smoke according to EN IEC 61034-2 | No |
Reaction-to-fire according to EN 13501-6: Class | Eca |
Outer diameter approx. | 5.6 mm |
Permitted cable outer temperature during assembling/handling | -15-70 °C |
Permitted cable outer temperature after assembling without vibration | -15-70 °C |
Nominal voltage U0 | 300 V |
Nominal voltage U | 500 V |
document title
2 documents
Technical Sheet
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Technical Page
SELECT AN ACTION