Set of 2 lateral panels for XL3 S 630 plinths for enclosures and external cable sleeves depth 300mm
XL³S
LEGRAND
Set of 2 lateral panels for XL3 S 630 plinths for enclosures and external cable sleeves depth 300mm
REF. 338205
EAN.
3414970900654
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Base front/back |
---|---|
Material | Steel |
Colour | Grey |
Suitable for aeration/de-aeration | No |
Suitable for cable patch | No |
Suitable for outdoor set-up | No |
---|---|
Width | 240 mm |
Height | 98 mm |
Depth | 12.35 mm |
document title
3 documents
Workshop Book
Technical Sheet
Workshop Book
1 document
Catalogue Commercial Page
SELECT AN ACTION