Set of 2 back or front panels for XL3 S 630 & XL3 S 4000 plinths for enclosures width 600 mm
XL³S
LEGRAND
Set of 2 back or front panels for XL3 S 630 & XL3 S 4000 plinths for enclosures width 600 mm
REF. 338203
EAN.
3414970900630
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Base front/back |
---|---|
Material | Steel |
Colour | Grey |
Suitable for aeration/de-aeration | No |
Suitable for cable patch | No |
Suitable for outdoor set-up | No |
---|---|
Width | 565 mm |
Height | 98 mm |
Depth | 12.35 mm |
document title
3 documents
Workshop Book
Workshop Book
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
9 documents
Agreement
LOVAG-IT 18.002
(0.6 Mo)
Agreement
LOVAG-IT 18.137
(1.04 Mo)
Agreement
LOVAG-IT 18.039
(1.1 Mo)
Agreement
LOVAG-IT 18.047
(1.05 Mo)
PEP
Agreement
LOVAG-IT 18.038
(1.05 Mo)
Agreement
LOVAG-IT 18.096
(1.03 Mo)
Agreement
LOVAG-IT 18.001
(0.95 Mo)
Agreement
LOVAG-IT 17.083-R01
(1.13 Mo)
SELECT AN ACTION