screw for frame 35mm
BTICINO
screw for frame 35mm
REF. BT-500/00
EAN.
8012199014302
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Steel |
---|---|
Material quality | 8.8 (steel) |
Surface protection | Galvanic/electrolytic zinc plated |
Head form | Cheese head |
---|---|
Screwing system | Screw slot |
Depth | 30 mm |
document title
1 document
Catalogue Commercial Page
SELECT AN ACTION