RJ45 socket category 6A STP with claws mat black Valena Life
Valena Life
Legrand
RJ45 socket category 6A STP with claws mat black Valena Life
REF. 756348
EAN.
3414972241076
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Surface mounting | No |
---|---|
Flush-mounted installation | Yes |
Duct installation | No |
Floor box/subfloor mounted | No |
Type of fastening | Screwing |
Assembly arrangement | Basic element with central cover plate |
Type of connector | RJ45 8(8) |
Category | 6A (IEC) |
Colour | Black |
Connection type | Insulation displacement connector |
Shielded buses | Yes |
Shielded housing | Yes |
Degree of protection (IP) | IP20 |
Mechanical coding | No |
---|---|
Colour coding | Yes |
Device width | 75 mm |
Device height | 75 mm |
Device depth | 37 mm |
Built-in depth | 27 mm |
Degree of impact strength (IK) | IK03 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Halogen free | Yes |
Antimicrobial treatment | No |
Mounting method | Flush-mounted |
document title
3 documents
Technical Sheet
Instruction Use
Technical Sheet
SELECT AN ACTION