RCBO Mosaic - 1 pole - with N 230V~ and test button - 10A - 30 mA - 2 mod -white
Mosaic™
LEGRAND
RCBO Mosaic - 1 pole - with N 230V~ and test button - 10A - 30 mA - 2 mod -white
REF. 077531
EAN.
3245060775315
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of poles (total) | 2 |
---|---|
Number of protected poles | 1 |
Rated voltage | 230 V |
Rated current | 10 A |
Rated fault current | 0.03 A |
Leakage current type | Other |
Rated short-circuit breaking capacity according to EN 61009 | 3 kA |
Rated short-circuit breaking capacity according to IEC 60947-2 | 3 kA |
Rated short-circuit breaking capacity Icn according to EN 61009-1 | 3 kA |
Voltage type | AC |
Frequency | 50 Hz |
Release characteristic | C |
Concurrently switching neutral conductor | Yes |
Ambient temperature during operating | -5-40 °C |
---|---|
Width in number of modular spacings | 45 |
Built-in depth | 40 mm |
Flush-mounted installation | Yes |
Anti-nuisance tripping version | Yes |
Degree of protection (IP) | IP21 |
Connectable conductor cross section solid-core | 2.5-2.5 mm² |
Width | 45 mm |
Height | 45 mm |
Depth | 40 mm |
Degree of impact strength (IK) | IK04 |
Storage temperature | -10-70 °C |
Connection type | Screwed terminal |
document title
1 document
Instruction Use
1 document
Catalogue Commercial Page
2 documents
BIM Data
BIM Data
SELECT AN ACTION