Push-button switch CX³ 1N/O contacts with green LED indicator 110/400V~ - 250V~ - 20A - 1 module
CX³
LEGRAND
Push-button switch CX³ 1N/O contacts with green LED indicator 110/400V~ - 250V~ - 20A - 1 module
REF. 412920
EAN.
3414970795311
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of contacts as normally closed contact | 0 |
---|---|
Number of contacts as normally open contact | 1 |
Number of contacts as change-over contact | 0 |
Switching current | 20 A |
Switching voltage | 250 V |
Voltage type | AC |
With complemantary luminous signal | Yes |
Colour calotte | Green |
Lamp type | LED |
Max. lamp power | 0.5 W |
Lamp voltage | 110-400 V |
Colour button | Grey |
Width in number of modular spacings | 1 |
Built-in depth | 44 mm |
Degree of protection (IP) | IP20 |
Width | 17.8 mm |
Height | 90 mm |
---|---|
Depth | 73.5 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -25-70 °C |
Storage temperature | -40-70 °C |
Type of lighting | LED exchangeable |
Estimated bulb life | 100000 h |
Electric supplying direction | From the bottom |
Terminal marking indication | Yes |
Colour | Grey |
RAL-number | 7035 |
Halogen free | Yes |
Connection type | Screwed terminal |
Terminals capacity | 0.75-4 mm² |
Label space/information surface | Yes |
Mounting method | DIN rail |
document title
2 documents
Technical Sheet
Technical Sheet
2 documents
Catalogue Technical Page
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION