Power distribution block - stepped for lugs - 125 A - 4 bars 15 x 4 mm
LEGRAND
Power distribution block - stepped for lugs - 125 A - 4 bars 15 x 4 mm
REF. 037430
EAN.
3245060374303
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of connection clamps | 6 |
---|---|
Max. conductor cross section | 35 mm² |
Length | 165 mm |
Width | 225 mm |
Depth | 125 mm |
Mounting method | Surface mounted |
Extension possible | No |
Type of inlet | Cable |
Material | Plastic |
Halogen free | Yes |
Surface protection | Other |
Colour | Black |
---|---|
Degree of protection (IP) | Other |
With cover | Yes |
Cover attachment | Screwed |
With transparent cover | Yes |
Sealable | No |
Rated insulation voltage Ui | 1000 V |
Operating / setting temperature | -5-40 °C |
Explosion-tested version | No |
For Ex-zone gas | None |
For Ex-Zone dust | None |
document title
1 document
Catalogue Commercial Page
SELECT AN ACTION