Posto interno SprintL2
BTICINO
Posto interno SprintL2
REF. BT-344242
EAN.
8005543480687
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Installation technique | Bus system |
---|---|
Mounting method | Wall surface mounted |
Degree of protection (IP) | IP54 |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Width | 78 mm |
Height | 194 mm |
Depth | 54.5 mm |
Degree of impact strength (IK) | IK07 |
Operating / setting temperature | 5-40 °C |
Storage temperature | -10-70 °C |
Voltage type | DC |
Nominal voltage | 18-27 V |
Supply current | 0.035-0.035 A |
Frequency | 50-60 Hz |
Standby consumption | 3.5 mA |
---|---|
Halogen free | No |
Antimicrobial treatment | No |
Cable nature for connection | Rigid |
With complemantary luminous signal | Yes |
Control mode | Wired |
Contains Batteries and/or Accumulator | No |
Hands free | No |
Loudness setting | Yes |
Addressable | No |
Door entry system with mobile application | Yes |
Remote opening of gate / Electric door opener | Yes |
IEC code (Pack1) | Not applicable |
Battery ou Accumulator (Pack1) | Not applicable |
Element Composition (Pack1) | Not applicable |
Connected object | No |
document title
2 documents
Technical Sheet
Technical Sheet
1 document
PEP
SELECT AN ACTION