Plug-in replacement modules for self-protected SPD - Cat.Nos 0 039 71/73
LEGRAND
Plug-in replacement modules for self-protected SPD - Cat.Nos 0 039 71/73
REF. 003974
EAN.
3245060039745
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
System configuration IT | No |
---|---|
System configuration TN | Yes |
System configuration TN-C | Yes |
System configuration TN-C-S | Yes |
System configuration TN-S | No |
System configuration TT | No |
System configuration other | Yes |
Nominal discharge surge current In (8/20) | 10 kA |
Nominal voltage AC | 400 V |
Max. continuous voltage AC | 275 V |
---|---|
Voltage protection level | 1.2 kV |
Voltage protection level L-N | 1 kV |
Integrated backup fuse | No |
Construction size | 1 modular spacing |
With remote signalling contact | No |
Signalling at the device | Optical |
Category type 2 | Yes |
Degree of protection (IP) | IP20 |
document title
1 document
Technical Guide
3 documents
Catalogue Technical Page
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION