Plexo™ - Fused spur unit 66 - 1 gang - Double pole switched - 13 A 250 V~ - Grey
Plexo™
LEGRAND
Plexo™ - Fused spur unit 66 - 1 gang - Double pole switched - 13 A 250 V~ - Grey
REF. 684645
EAN.
3245066846453
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Surface mounted |
---|---|
Clamps | Other |
Connection system | Screwed terminal |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Colour | Grey |
RAL-number (similar) | 7016 |
Suitable for degree of protection (IP) | IP66 |
---|---|
Device width | 98 mm |
Device height | 98 mm |
Device depth | 70 mm |
Degree of impact strength (IK) | IK08 |
Operating / setting temperature | -20-40 °C |
Storage temperature | -25-70 °C |
Antimicrobial treatment | No |
document title
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION