Plexo™ - caps to protect screws from electrical contact
Plexo™
LEGRAND
Plexo™ - caps to protect screws from electrical contact
REF. 069598L
EAN.
3414971879782
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Other |
---|---|
Accessory | Yes |
Spare part | No |
Width | 14.8 mm |
Height | 14.8 mm |
Depth | 1.8 mm |
Operating / setting temperature | -10-40 °C |
---|---|
Storage temperature | -25-60 °C |
Colour | Grey |
Halogen free | Yes |
Mounting method | Flush-mounted |
document title
1 document
Catalogue Commercial Page
2 documents
BIM Data
BIM Data
6 documents
Agreement
OC / CB-FR_715939
(0.64 Mo)
Agreement
OC / CB-FR_718712/A1
(0.55 Mo)
Agreement
VDE-40057978
(1.18 Mo)
Agreement
NF-NF012_3294/A2
(0.74 Mo)
Agreement
AENOR-030/002621
(0.78 Mo)
Agreement
OC / CB-FR_715726
(0.74 Mo)
SELECT AN ACTION