Plexo™ - 5cm height inox accessory for sandwich pannel
Plexo™
LEGRAND
Plexo™ - 5cm height inox accessory for sandwich pannel
REF. 069492L
EAN.
3414971877801
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Mounting holder |
---|---|
Accessory | Yes |
Spare part | No |
Width | 122 mm |
Height | 91 mm |
Depth | 51 mm |
Operating / setting temperature | -10-40 °C |
---|---|
Storage temperature | -25-60 °C |
Colour | Other |
Halogen free | Yes |
Mounting method | Other |
document title
1 document
Catalogue Commercial Page
2 documents
BIM Data
BIM Data
SELECT AN ACTION