Plate for DPX3 / DRX 250 HP vertical mounting in XL3 S 630 & XL3 S 4000 16 modules enclosures
XL³S
LEGRAND
Plate for DPX3 / DRX 250 HP vertical mounting in XL3 S 630 & XL3 S 4000 16 modules enclosures
REF. 338620
EAN.
3414970903563
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 195 mm |
---|---|
Width | 350 mm |
Material | Steel |
Surface protection | Galvanized |
---|---|
Perforated | Yes |
Halogen free | Yes |
document title
4 documents
Workshop Book
Technical Sheet
Instruction Use
Workshop Book
1 document
Catalogue Commercial Page
SELECT AN ACTION