Plate for DPX-IS 630 4 Poles vertical mounting in XL3 S 630 & XL3 S 4000 24 modules enclosures
XL³S
LEGRAND
Plate for DPX-IS 630 4 Poles vertical mounting in XL3 S 630 & XL3 S 4000 24 modules enclosures
REF. 339022
EAN.
3414970906144
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 204 mm |
---|---|
Width | 524 mm |
Material | Steel |
Surface protection | Galvanized |
---|---|
Perforated | Yes |
Halogen free | Yes |
document title
4 documents
Workshop Book
Workshop Book
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
9 documents
Agreement
LOVAG-IT 18.002
(0.6 Mo)
Agreement
LOVAG-IT 18.137
(1.04 Mo)
Agreement
LOVAG-IT 18.039
(1.1 Mo)
Agreement
LOVAG-IT 18.047
(1.05 Mo)
PEP
Agreement
LOVAG-IT 18.038
(1.05 Mo)
Agreement
LOVAG-IT 18.096
(1.03 Mo)
Agreement
LOVAG-IT 18.001
(0.95 Mo)
Agreement
LOVAG-IT 17.083-R01
(1.13 Mo)
SELECT AN ACTION