Plastic flush-mounting box for installation in concrete floor - 6 modules
LEGRAND
Plastic flush-mounting box for installation in concrete floor - 6 modules
REF. 650331
EAN.
3245066503318
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Built-in |
---|---|
Folding | No |
Extendable | No |
Shape | Rectangular |
Material | Plastic |
Colour | Other |
Number of socket outlets with protective contact CEE 7/3 (type F) | 0 |
Number of socket outlets British Standard BS1363 | 0 |
Number of socket outlets swiss standard type 13 | 0 |
Number of socket outlets swiss standard type 15 | 0 |
Number of socket outlets swiss standard type 23 | 0 |
Number of socket outlets swiss standard type 25 | 0 |
Number of HDMI-connections | 0 |
Number of D-Sub sockets 15-pole | 0 |
Number of USB connections | 0 |
Number of audio connections | 0 |
---|---|
Number of CAT 5E connections | 0 |
Number of CAT 6 connections | 0 |
Number of empty module positions | 6 |
Over voltage protection | No |
Degree of protection (IP) | Other |
Degree of impact strength (IK) | Other |
Operating / setting temperature | 15-60 °C |
Storage temperature | -25-60 °C |
Voltage type | Not applicable |
Terminal marking indication | No |
Halogen free | No |
Prewired | No |
Label space/information surface | No |
document title
2 documents
Technical Sheet
Technical Sheet
2 documents
Catalogue Technical Page
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION