Phase busbar MPX3 32S/H/MA 3 breakers
MPX³
LEGRAND
Phase busbar MPX3 32S/H/MA 3 breakers
REF. 417473
EAN.
3414970397331
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of phases | 9 |
---|---|
Number of poles | 9 |
Suitable for number of devices | 3 |
Module width | 15 mm |
Length | 130 mm |
Width in number of modular spacings | 8 |
Rated permanent current Iu | 63 A |
Type of electric connection | Fork |
---|---|
Insulated | Yes |
Max. rated operation voltage Ue | 690 V |
Suitable for devices with N-conductor | No |
Suitable for devices with auxiliary switch | No |
Colour | Grey |
document title
1 document
Technical Guide
1 document
Catalogue Commercial Page
SELECT AN ACTION