Perforated plates - for 2,3 or 4 rows Practibox³ cabinets
LEGRAND
Perforated plates - for 2,3 or 4 rows Practibox³ cabinets
REF. 401726
EAN.
3414970417589
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 125 mm |
---|---|
Width | 370 mm |
Material | Steel |
Surface protection | Galvanized |
---|---|
Perforated | Yes |
Halogen free | Yes |
document title
1 document
Instruction Use
2 documents
Catalogue Commercial Page
Catalogue Technical Page
SELECT AN ACTION