Padlock - for DPX 1250/1600 - for locking in ''open'' position
LEGRAND
Padlock - for DPX 1250/1600 - for locking in ''open'' position
REF. 026260
EAN.
3245060262600
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Max. number of padlocks | 3 |
---|
Suitable for shackle diameter | 6-10 mm |
---|
document title
6 documents
Instruction Use
Instruction Use
Instruction Use
Technical Guide
Workshop Book
Workshop Book
1 document
Catalogue Commercial Page
SELECT AN ACTION