Niloé™ - Surface mounting box - 1 gang - Ivory
Niloé™
LEGRAND
Niloé™ - Surface mounting box - 1 gang - Ivory
REF. 664898
EAN.
3245066648989
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Surface mounted box |
---|---|
Suitable for modular domestic switching devices | No |
Number of modules (module system) | 1 |
Number of units | 1 |
Mounting direction | Horizontal and vertical |
Shape | Square |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | Beige |
RAL-number (similar) | 1013 |
Transparent | No |
With cover frame | No |
With duct entry | Yes |
---|---|
With cable entry | Yes |
With screw gland entry | No |
Shock resistant | Yes |
Degree of protection (IP) | IP2X |
Width | 88.5 mm |
Height | 88.5 mm |
Depth | 40 mm |
Device width | 88.5 mm |
Device height | 88.5 mm |
Device depth | 40 mm |
Degree of impact strength (IK) | IK02 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |
document title
1 document
Technical Sheet
1 document
Catalogue Commercial Page
16 documents
Agreement
OC / CB-FR_717989
(0.6 Mo)
Agreement
OC / CB-FR_705601
(1.36 Mo)
Agreement
OC / CB-677867
(0.76 Mo)
Agreement
OC / CB-FR_705448/A1
(0.51 Mo)
Agreement
OC / CB-675833
(1.8 Mo)
Agreement
OC / CB-FR_719335
(2.67 Mo)
Agreement
OC / CB-610789B/M3
(2.29 Mo)
Agreement
CEBEC-18687
(2.47 Mo)
Agreement
OC / CB-677932
(1.81 Mo)
Agreement
VDE-40034171
(0.37 Mo)
Agreement
NF-677930
(1.13 Mo)
Agreement
CEBEC-18685
(2.1 Mo)
Agreement
NF-677924
(1.38 Mo)
Agreement
CEBEC-18686
(3.26 Mo)
Agreement
OC / CB-FR_675842/M1
(0.81 Mo)
Agreement
OC / CB-686066B
(0.45 Mo)
SELECT AN ACTION