Niloé™ - LED lamp for single controls - universal 230 V
Niloé™
LEGRAND
Niloé™ - LED lamp for single controls - universal 230 V
REF. 764521
EAN.
3414970804624
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Lamp voltage | 230-250 V |
---|---|
Depth | 5 mm |
Socket | Cable |
Technology | LED |
Lamp shape | Other |
Halogen | No |
Krypton | No |
Xenon | No |
Colour | White |
---|---|
Diameter | 5.9 mm |
Total length | 129 mm |
Suitable for torches | No |
Suitable for pointer | No |
Suitable for round flashing luminaire | No |
Nominal current | 2.5 mA |
document title
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION