Niloé™ - adaptor for 2-module Mosaic mechanisms - White
Niloé™
LEGRAND
Niloé™ - adaptor for 2-module Mosaic mechanisms - White
REF. 764589
EAN.
3414971072251
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Colour | White |
---|---|
With hinged lid | No |
With label space | No |
Lockable | No |
Dimensions | Other |
Device width | 76 mm |
Device height | 76 mm |
Device depth | 41 mm |
---|---|
Operating / setting temperature | -5-35 °C |
Storage temperature | -25-60 °C |
Halogen free | Yes |
Antimicrobial treatment | No |
Label space/information surface | No |
document title
1 document
Catalogue Commercial Page
1 document
Agreement
OC / CB-FR_717989
(0.6 Mo)
SELECT AN ACTION