Neutral link 14 x 51
LEGRAND
Neutral link 14 x 51
REF. 014300
EAN.
3245060143008
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 14 mm |
---|---|
Size | 14x51 mm |
Voltage type | AC/DC |
Depth | 51 mm |
Rated voltage | 500 V |
Utilization category | Other |
Rated operating frequency | 42-62 Hz |
---|---|
Type of fuse status indicator | Other |
Model | Other |
Breaking capacity | 120 kA |
Operating / setting temperature | -25-40 °C |
Storage temperature | -40-70 °C |
document title
3 documents
Catalogue Technical Page
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION