Mounting plate XL³ 4000 - for device only in vertical position
LEGRAND
Mounting plate XL³ 4000 - for device only in vertical position
REF. 021062
EAN.
3414970756794
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 400 mm |
---|---|
Width | 150 mm |
Material | Steel |
Surface protection | Galvanized |
---|---|
Perforated | Yes |
Halogen free | Yes |
document title
1 document
Workshop Book
2 documents
Catalogue Commercial Page
Catalogue Technical Page
SELECT AN ACTION