Motorised control DX³ 230 V~ - standard - 1 module - for 1.5 modules devices
LEGRAND
Motorised control DX³ 230 V~ - standard - 1 module - for 1.5 modules devices
REF. 406292
EAN.
3414970310033
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Device fitting | Universal |
---|---|
Function | Remote turn-on switch |
Width in number of modular spacings | 2 |
Number of contacts as normally open contact | 0 |
Number of contacts as normally closed contact | 0 |
Number of contacts as change-over contact | 0 |
Number of fault-signal switches | 0 |
Rated voltage | 230 V |
Voltage type | AC/DC |
---|---|
With auto test for earth leakage function | No |
Suitable for max. number of poles main contact unit (total) | 4 |
Suitable for max. current main contact unit | 125 A |
Width | 88.6 mm |
Height | 98.8 mm |
Depth | 77 mm |
document title
3 documents
Technical Sheet
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION