Motor operator DMX³ 2500 and 4000 - 415 V~/=
LEGRAND
Motor operator DMX³ 2500 and 4000 - 415 V~/=
REF. 028838
EAN.
3245060288389
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of switch drive | Other |
---|---|
Rated control supply voltage AC 50 Hz | 400-440 V |
Rated control supply voltage AC 60 Hz | 400-440 V |
---|---|
Voltage type for actuating | AC |
document title
3 documents
Instruction Use
Workshop Book
Technical Guide
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION