Motor-driven handle -for DPX 1250 And 1600 -front operated 24 V~/= up to 1600 A
LEGRAND
Motor-driven handle -for DPX 1250 And 1600 -front operated 24 V~/= up to 1600 A
REF. 026119
EAN.
3245060261191
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of switch drive | Motor drive |
---|---|
Rated control supply voltage AC 50 Hz | 24-24 V |
Rated control supply voltage AC 60 Hz | 24-24 V |
Rated control supply voltage DC | 24-24 V |
---|---|
Voltage type for actuating | AC/DC |
document title
4 documents
Technical Guide
Instruction Use
Workshop Book
Workshop Book
1 document
Catalogue Commercial Page
SELECT AN ACTION