Mosaic™ - Videoprojector switch - 2 modules - white
Mosaic™
LEGRAND
Mosaic™ - Videoprojector switch - 2 modules - white
REF. 078799
EAN.
3245060787998
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
With manual transmitter | No |
---|---|
Wall-mounted transmitter | Yes |
Window transmitter | No |
Supplied remote control | No |
Signal transmission | Infrared |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | White |
Transparent | No |
Suitable for switch | Yes |
Suitable for dimmer | No |
Suitable for venetian shutter switch | No |
---|---|
Suitable for indication element | No |
Suitable for movement sensor | No |
Width | 45 mm |
Height | 45 mm |
Degree of protection (IP) | IP20 |
Operating / setting temperature | 5-45 °C |
Storage temperature | 5-45 °C |
Voltage type | AC |
Antimicrobial treatment | No |
Fitted with USB plug | No |
Remote opening of gate / Electric door opener | No |
Battery ou Accumulator (Pack1) | Not applicable |
Programming way | Remote |
document title
1 document
Instruction Use
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION