Mosaic™ - Single pole relay - 2 modules - white
Mosaic™
LEGRAND
Mosaic™ - Single pole relay - 2 modules - white
REF. 076690
EAN.
3245060766900
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated control supply voltage AC 50 Hz | 230-250 V |
---|---|
Rated control supply voltage AC 60 Hz | 230-250 V |
Voltage type for actuating | AC |
Rated operation current Ie, 400 V | 12 A |
Mounting method | Other |
With LED indication | No |
Suitable for manual operation | No |
Interface | No |
Number of auxiliary contacts as normally closed contact | 0 |
---|---|
Number of auxiliary contacts as normally open contact | 1 |
Connection type auxiliary circuit | Screw connection |
Width | 45 mm |
Height | 45 mm |
Depth | 25 mm |
Degree of protection (IP) | IP21 |
document title
1 document
Instruction Use
1 document
Catalogue Commercial Page
2 documents
BIM Data
BIM Data
SELECT AN ACTION