Mosaic™ - Bulkhead 230 V~ - 0.2 or 1 W - 2 modules - green
Mosaic™
LEGRAND
Mosaic™ - Bulkhead 230 V~ - 0.2 or 1 W - 2 modules - green
REF. 078572
EAN.
3245060785727
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Basic element with central cover plate |
---|---|
Number of modules (module system) | 2 |
Lamp holder | Other |
With light source | Yes |
With flashlight | No |
With fixed symbol/imprint | No |
With exchangeable symbol | Yes |
Application as button | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | Green |
Transparent | No |
---|---|
Colour light source | Green |
Suitable for degree of protection (IP) | IP41 |
Nominal voltage | 230 V |
Max. lamp power | 1 W |
Device width | 45 mm |
Device height | 45 mm |
Device depth | 76.4 mm |
Built-in depth | 32.7 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Connection type | Screwed terminal |
Cable section | 2.5-2.5 mm² |
document title
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
2 documents
BIM Data
BIM Data
1 document
Agreement
OC / CB-FR_709181
(0.68 Mo)
SELECT AN ACTION