Mosaic™ - Blanking plates for Batibox supports - 10 modules - for Cat.Nos 0 802 54
Mosaic™
LEGRAND
Mosaic™ - Blanking plates for Batibox supports - 10 modules - for Cat.Nos 0 802 54
REF. 079110
EAN.
3245060791100
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Plastic |
---|---|
Construction type lens | Rectangular |
Width opening | 14.1 mm |
Height opening | 45 mm |
Colour | Black |
Degree of impact strength (IK) | IK04 |
---|---|
Degree of protection (IP) | IP31 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
document title
1 document
Catalogue Commercial Page
12 documents
Agreement
NF-NF012_2513
(1.2 Mo)
Agreement
B.B.J-B/12/006/24
(3.34 Mo)
Agreement
OC / CB-FR_707532/M1
(1.51 Mo)
Agreement
OC / CB-FR_709703
(1.06 Mo)
Agreement
NF-NF012_2666/M1
(1.1 Mo)
Agreement
OC / CB-FR_709693/M1
(0.67 Mo)
Agreement
OC / CB-FR_708376
(1.33 Mo)
Agreement
OC / CB-FR_705591/A3
(0.73 Mo)
Agreement
OC / CB-FR_707308/A3
(4.23 Mo)
Agreement
NF-NF012_2275/A2
(0.96 Mo)
Agreement
B.B.J-B12/005/24
(4.62 Mo)
Agreement
NF-NF012_2201/A2
(1.3 Mo)
SELECT AN ACTION