Mosaic™ - 25 W mobile power stick for wireless charger
Mosaic™
LEGRAND
Mosaic™ - 25 W mobile power stick for wireless charger
REF. 077638L
EAN.
3414971941175
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Primary voltage 1 | 110-230 V |
---|---|
Secondary voltage 1 | 48 V |
Number of phases | 1 |
Rated power | 25 VA |
Degree of protection (IP) | IP20 |
Suitable for mounting on PCB | No |
Modular version | No |
Width | 72.5 mm |
Height | 38 mm |
Depth | 50 mm |
Built-in depth | 0 mm |
---|---|
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | 5-45 °C |
Storage temperature | -20-70 °C |
Supply current | 0.6-0.6 A |
Frequency | 50-60 Hz |
Colour | Black |
RAL-number | 9017 |
Halogen free | Yes |
document title
2 documents
Instruction Use
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Technical Page
SELECT AN ACTION