Mosaic™ - 100 W mobile power stick for wireless chargers
Mosaic™
LEGRAND
Mosaic™ - 100 W mobile power stick for wireless chargers
REF. 077639L
EAN.
3414971941199
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Primary voltage 1 | 110-240 V |
---|---|
Secondary voltage 1 | 48 V |
Number of phases | 1 |
Rated power | 100 VA |
Degree of protection (IP) | IP20 |
Suitable for mounting on PCB | No |
Modular version | No |
Width | 97 mm |
Height | 167 mm |
Depth | 43 mm |
Built-in depth | 0 mm |
Degree of impact strength (IK) | IK04 |
---|---|
Operating / setting temperature | 5-40 °C |
Storage temperature | -20-70 °C |
Frequency | 50-60 Hz |
Colour | Black |
RAL-number | 9017 |
Halogen free | Yes |
Connection type | Screwed terminal |
Number of terminals | 4 |
Cable nature for connection | Flexible or rigid |
document title
3 documents
Instruction Use
Technical Sheet
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Technical Page
SELECT AN ACTION