MCCB - DRX 125 - thermal magnetic - Icu 10 kA - 415 V~ - 3P - In 15 A
LEGRAND
MCCB - DRX 125 - thermal magnetic - Icu 10 kA - 415 V~ - 3P - In 15 A
REF. 027000
EAN.
3245060270001
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated permanent current Iu | 15 A |
---|---|
Rated voltage | 110-550 V |
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz | 10 kA |
Overload release current setting | 15-15 A |
Adjustment range short-term delayed short-circuit release | 400-400 A |
Adjustment range undelayed short-circuit release | 400-400 A |
Device construction | Built-in device fixed built-in technique |
Integrated earth fault protection | No |
Type of electrical connection of main circuit | Screw connection |
Suitable for DIN rail (top hat rail) mounting | Yes |
DIN rail (top hat rail) mounting optional | Yes |
Number of auxiliary contacts as normally closed contact | 1 |
---|---|
Number of auxiliary contacts as change-over contact | 1 |
With switched-off indicator | Yes |
With integrated under voltage release | Yes |
Number of poles | 3 |
Position of connection for main current circuit | Front side |
Type of control element | Toggle |
Complete device with protection unit | Yes |
Motor drive integrated | No |
Motor drive optional | No |
Degree of protection (IP) | IP30 |
document title
2 documents
Technical Sheet
Instruction Use
3 documents
Catalogue Commercial Page
Catalogue Technical Page
Catalogue Technical Page
1 document
3D Autocad
SELECT AN ACTION