Skip to main content
Logo print

MCB RX3 6000A 3 pole 20A curve C

RX³ LEGRAND

MCB RX3 6000A 3 pole 20A curve C

REF. 419885 EAN. 3414970370297
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Built-in depth 44 mm
Release characteristic C
Number of poles (total) 3
Number of protected poles 3
Rated current 20 A
Rated voltage 400 V
Rated insulation voltage Ui 400 V
Rated impulse withstand voltage Uimp 4 kV
Rated short-circuit breaking capacity Icn according to EN 60898 at 230 V 10 kA
Voltage type AC
Rated short-circuit breaking capacity Icn according to EN 60898 at 400 V 6 kA
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 230 V 10 kA
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 400 V 6 kA
Frequency 50-60 Hz
Current limiting class 3
Flush-mounted installation Yes
Concurrently switching neutral conductor No
Pollution degree 2
Additional equipment possible No
Width in number of modular spacings 3
Degree of protection (IP) IP20
Explosion-proof No
Width 53.4 mm
Height 88.8 mm
Depth 77.3 mm
Degree of impact strength (IK) IK04
Storage temperature -25-60 °C
Nominal voltage 360-440 V
Electric supplying direction By the top or bottom
Terminal marking indication No
Colour Grey
RAL-number 7035
Halogen free Yes
Connection type Screwed terminal , Busbar and cable
Label space/information surface No
Mounting method DIN rail

document title

1 document
Technical Sheet
F01910EN-01.pdf pdf (0.38 Mo)
1 document
Catalogue Commercial Page
ex223001_0054.pdf pdf (0.12 Mo)
1 document
3D Autocad
419705.dwg dwg (0.21 Mo)
5 documents
Agreement
OC / CB-SE-113126 (0.81 Mo)
Agreement
Agreement
VDE-40042228 (0.55 Mo)
Agreement
VDE-40044431 (0.36 Mo)