Marker Memocab - for wiring - international colour code - number 1 - brown
LEGRAND
Marker Memocab - for wiring - international colour code - number 1 - brown
REF. 037807
EAN.
3245060378073
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Toothing | None |
Material | Plastic |
Cable diameter | 0.8-2.2 mm |
Length | 3.8 mm |
Width | 2.3 mm |
Colour | Brown |
---|---|
Transparent | No |
With label space | Yes |
Imprint | Numbers |
Mounting method | Other |
document title
1 document
Catalogue Commercial Page
1 document
PEP
SELECT AN ACTION