Manual motor starter box with ON/OFF buttons for CTX3 3P 9A to 22A
CTX³
LEGRAND
Manual motor starter box with ON/OFF buttons for CTX3 3P 9A to 22A
REF. 416891
EAN.
3414970410276
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Housing material | Plastic |
---|---|
Width | 110 mm |
Height | 150 mm |
Depth | 75 mm |
With transparent cover | No |
Suitable for emergency stop | No |
---|---|
Model | Surface mounting |
Degree of protection (IP) | IP40 |
Degree of protection (NEMA) | 2 |
Degree of impact strength (IK) | IK07 |
document title
2 documents
Instruction Use
Technical Guide
3 documents
Catalogue Commercial Page
Catalogue Technical Page
Catalogue Technical Page
SELECT AN ACTION