Mallia Senses - Accessory - red led high luminosity for indicator - 230 volts
Mallia Senses
LEGRAND
Mallia Senses - Accessory - red led high luminosity for indicator - 230 volts
REF. 281998ACC
EAN.
3414972073608
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Insert |
---|---|
Number of modules (module system) | 1 |
Lamp holder | None |
With light source | No |
Lamp type | LED not exchangeable |
With flashlight | No |
With fixed symbol/imprint | Yes |
With exchangeable symbol | No |
Application as button | No |
Mounting method | Other |
Type of fastening | Other |
Material | Other |
Material quality | Other |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | Grey |
Transparent | No |
---|---|
Colour light source | Red |
Suitable for degree of protection (IP) | IP20 |
Nominal voltage | 250 V |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Mandatory neutral | No |
Terminal marking indication | No |
Stress test conformity (1000V) | Yes |
Antimicrobial treatment | No |
Connection type | Not applicable |
Cable nature for connection | Not applicable |
Label space/information surface | No |
document title
1 document
Catalogue Commercial Page
SELECT AN ACTION