Mallia Senses - 1 gang 1 way double pole switch 20AX with red indicator - Brushed Black
Mallia Senses
LEGRAND
Mallia Senses - 1 gang 1 way double pole switch 20AX with red indicator - Brushed Black
REF. 281061BB
EAN.
3414972063173
Allows to control the power supply to an electrical device such as refregirators, water heaters, central heating boilers and other fixed appliances that require 20A.
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Wiring system | Off switch 2x1-pole |
---|---|
Method of operation | Rocker lever |
Assembly arrangement | Basic element with full cover plate |
Push button switch | No |
Number of rockers | 1 |
Mounting method | Flush-mounted |
Type of fastening | Screw mounting |
With mounting plate | Yes |
Material | Metal |
Material quality | Aluminium |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Metallic |
Surface finishing | Matt |
Colour | Black |
Colour of switch operator | Black |
Illumination | Yes |
Function lighting | Illuminated (on) |
Type of lighting | LED not exchangeable |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Nominal voltage | 250 V |
Rated current | 20 A |
Switching current for fluorescent lamps | 20 AX |
---|---|
Feedback-signal contact | No |
Connection type | Screwed terminal |
Heating switch | No |
Washing machine switch | No |
Device width | 86 mm |
Device height | 86 mm |
Device depth | 41.1 mm |
Built-in depth | 29.6 mm |
Min. depth of built-in installation box | 35 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Mandatory neutral | No |
Terminal marking indication | Yes |
Terminals capacity | 1-4 mm² |
Cable nature for connection | Flexible or rigid |
Cable section | 1-4 mm² |
document title
1 document
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION