Locking accessory for direct rotary handle of DPX3 250 HP devices
DPX³ 250 HP
LEGRAND
Locking accessory for direct rotary handle of DPX3 250 HP devices
REF. 423804
EAN.
3414971957497
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Mechanical locking |
---|---|
Width | 38 mm |
Height | 78 mm |
Depth | 95 mm |
Operating / setting temperature | -20-70 °C |
---|---|
Storage temperature | -20-70 °C |
Colour | Other |
Halogen free | Yes |
document title
3 documents
Technical Guide
Workshop Book
Workshop Book
1 document
Catalogue Commercial Page
SELECT AN ACTION