Living Now - outlet with hole d = 9mm, 1 module
Living Now
BTICINO
Living Now - outlet with hole d = 9mm, 1 module
REF. BT-K4953
EAN.
8005543618875
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Flush-mounted |
---|---|
Clamps | None |
Connection system | Other |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Colour | Black |
RAL-number (similar) | 7015 |
Suitable for degree of protection (IP) | IP20 |
Device width | 22 mm |
---|---|
Device height | 45 mm |
Device depth | 28 mm |
Built-in depth | 18 mm |
Degree of impact strength (IK) | Not applicable |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Antimicrobial treatment | No |
document title
1 document
Technical Sheet
1 document
Catalogue Commercial Page
2 documents
BIM Data
BIM Data
SELECT AN ACTION